Fallback image
Product Image

Flexim™ FLUXUS G631 ST - Portable Clamp-on Ultrasonic Flow Meter for Gases, Liquids and Steam

Portable transit-time ultrasonic flow meter for all kinds of gases, steam, and liquids with an additional correlation flow measurement mode for steam

The Flexim FLUXUS G631 ST is a highly versatile portable, non-intrusive flow meter. It is capable of measuring saturated steam up to 200 °C (388 °F) and superheated steam up to 630 °C (1166 °F). The G631 ST also measures all kinds of liquids, gases, and even thermal energy, making it a valuable tool for energy managers and maintenance teams.
The integrated data logger provides storage for several months, while the powerful FluxDiag software enables data management, visualization, and transfer to comprehensive reports or Excel files with a single click.

Key Features

  • Portable and non-intrusive - measuring of liquids, gases, compressed air, thermal energy and steam flow in one device
  • The ideal tool for energy management and maintenance
  • 24 h operational time
  • Energy Saver Mode up to 80 days
  • Flow disturbance correction to enable reliable measurements with short hydraulic inlet conditions
  • Advanced diagnostics providing clarity on measurement stability and quality
  • NoiseTrek Mode for fluids with impurities
  • Temperature inputs for energy flow calculation
  • Dynamic Gas Meter option for gas density and compressibility calculation