Fallback image
Fallback image

Videos

Product Image

Rosemount™ 2405 Monitoring Hub

Enables smooth configuration with digital HART Multidrop communication, integrating tank level, temperature, and pressure measurements into reliable inventory insights.

The Rosemount 2405 Monitoring Hub is a simple yet powerful tank monitoring device that provides reliable tank and inventory insights both in the field and in the control room. Designed to deliver full inventory control and monitoring of multiple tanks, it integrates a data concentrator, display and communication unit into a single solution. With versatile application suitability across chemical, metals and mining and food & beverage industries, it enables:

  • Increased efficiency with easy automation of tank level, temperature and pressure measurements
  • Optimized inventory with data logging and real-time visibility of volume, volume utilization, level and volume rate
  • Reduced installation and wiring costs via digital HART® multi-drop communication
  • Flexible and simplified system configuration with HART® enabled measurement instrumentation
  • Seamless integration and enhanced connectivity with Rosemount TankMaster™ Inventory Management Software, Rosemount TankMaster™ Mobile and third-party host systems via Modbus TCP/IP, HART® IP
  • Key Features

    • Modern Interface - Easy navigation, a full-color screen, and rich inventory visualizations—available via both a local field display and a remote web server - includes volume, volume utilization, level, and volume rate.
    • Simplified and fast configuration - Reduce system complexity with intuitive configuration and step-by-step wizard guidance.
    • Versatility - Suitable for a wide range of industries: Chemical, Metals and Mining, Food and beverage
    • Enhanced Connectivity and Flexibility - Digital HART multidrop allows loop-powered instruments, enabling flexible use of transmitters. Modbus TCP enables connectivity into Inventory management software’s.
    • Supportive troubleshooting and simplified alarm capabilities - Minimize downtime and empower personnel to make fast decisions.