No image available
No image available
Your request is being processed.
Rosemount-R305 Integral Manifold

Rosemount™ R305 Integral Manifold

Product Description

The Rosemount R305 Integral Manifold assembles directly to the patented Rosemount Coplanar™ transmitter, eliminating the need for a flange. The Pressure-Lock™ Valve, exclusively featured on the Rosemount R305 and R306 manifolds, offers simplified operation, enhanced reliability and increased operator safety. This lightweight premium manifold is available in 2-, 3- and 5-valve configurations which allows for instrument isolation and controlled venting to ensure measurement integrity.

Products

Search
1-6 of 6 results for Products
4088 MultiVariable Transmitter
R305 Integral Manifold
3051 Coplanar Pressure Transmitter
R305 Integral Manifold
3051S MultiVariable Transmitter
R305 Integral Manifold
3051S Wireless MultiVariable Transmitter
R305 Integral Manifold
2051 Coplanar Pressure Transmitter
R305 Integral Manifold
3051S Coplanar Pressure Transmitter
R305 Integral Manifold

Specifications

Max. Operating Pressure
6250 psi (431 bar)
Max. Operating Temperature
750°F (399°C)
Manifold Material
316 SST/316L SST
Packing Material
PTFE, Graphite-based
Process Connection
1/2" -14 NPT female
Orientation: Parallel with transmitter, 90° to transmitter
Certifications/Approvals
Cleaning for special services, sour gas (meets NACE MR 0175/ISO 15156, MR0103), see full specs for complete list of certifications
Warranty
Up to 5-year limited warranty

Features

  • Exclusive Pressure-Lock™ Valve technology with two-piece stem design offers enhanced reliability, increased operator safety and simplified operation
  • Designed for direct assembly to Rosemount Coplanar transmitter interface, eliminating the need for a flange while also reducing overall system weight
  • 50% fewer potential leak points than conventional transmitter to flange to manifold interface
  • Available in 2-, 3- and 5-valve configurations for MultiVariable, absolute, gage and differential pressure transmitters
  • Large internal process bore to resist plugging
  • Female NPT process connections
  • Provides a leak-checked and pressure tested single point solution when factory assembled to Rosemount pressure transmitters

Documents & Drawings