Fisher™ Whisper™ NXG Trim
Key Features
- Ensure worker safety and system reliability - Up to -30 dBA acoustical attenuation to protect your people and your process.
- Save space and capital – With up to 20% more capacity than comparable cages, Whisper NXG can meet the same performance requirements in a smaller valve, lighter valve.
- Improved Environmental Capabilities — The optional ENVIRO-SEAL packing system can control emissions to below the Environmental Protection Agency (EPA) limit of 100 parts per million (ppm) for valves.