PDP-residential-ultratech

Two-Stage

The Copeland Scroll Two-Stage compressor is typically used on split and packaged systems under 5 HP. The compressor runs at either 65% or 100% capacity, depending on cooling/heating demand. When partial load is needed, bypass ports inside the compression chamber open which partially unloads the compressor.

Search results for "ultratech,zps,two-stage,two stage,two stage compressor,ultratech compressor,ultratech 2,ultratech 3,"