475 Field Communicator

AMS

475 Field Communicator

AMS

Simplify your work in the field with the the intrinsically safe, rugged 475 Field Communicator. This built-for-purpose handheld communicator delivers universal support for HART and Foundation Fieldbus devices, a full-color graphical user interface, and a long-lasting Lithium-Ion power module. It is designed to withstand the knocks and shocks from normal use in the field.

Specifications

Weight
Approximately 1.65 lb. (0.75 kg) with battery
Microprocessor
80 MHz Hitachi SH3
Memory Internal Flash
32 MB
System Card
1 GB secure digital card
RAM
32 MB
Battery Operating Time
20 hours - continuous use, 40 hours - typical use, 80 hours - standby mode
Display
3.5 in (8.9 cm) transflective display with touchscreen
Operating Temperature
-10 to 50°C (14 to 122°F)
Storage Temperature
Storage with Batteries -20 to 55°C (-4 to 131°F)
Shock
Tested to survive a 1-meter drop test onto concrete

Features

  • Full-color graphical user interface supports graphs, charts, gauges and pictures for quicker diagnosis
  • Gain powerful device diagnostics in the field to enable troubleshooting
  • Long-lasting Lithium-Ion power module delivers days - not hours - of power
  • Universal support for HART, WirelessHART, and FOUNDATION fieldbus devices
  • ValveLink Mobile application delivers advanced field diagnostics for Fisher FIELDVUE digital valve controllers
  • Localized language support for English, German and Russian
  • Easy Upgrade delivers the ability to keep your system software and device drivers updated through the web
  • Bluetooth communication speeds transfer of information
  • Host System Interoperability gives you flexibility

Documents & Drawings