CSI 6300 SIS Digital Overspeed Protection

AMS

CSI 6300 SIS Digital Overspeed Protection

AMS

Overspeed conditions on critical rotating equipment can be damaging to your assets and the plant personnel in the area. In addition, damaged equipment is expensive and time-consuming to repair or replace. During transient and normal operation, the CSI 6300 SIS guards against overspeed conditions caused by sudden load loss and unexpected changes. In addition, the same sensors will verify the rotational direction of your rotating equipment to ensure your assets are functioning correctly.

Specifications

Operating Altitude
5,000 m
Operating Temperature
-10 to 55°C (14 to 131°F)
Storage Temperature/Transport
-40 to 70°C (-40 to 158°F)
Humidity
5-95%, non condensing
Shock
150 m/s² , 6 ms
Vibration
0.15 mm (58-62 Hz) , 20 m/s² (to 150 Hz)

Features

  • Provides Protection during Transient and Normal Operation
  • During transient operations like start up, shut down, and load change, the CSI 6300 SIS guards against overspeed conditions caused by sudden load losses
  • In addition, the same sensors will verify the rotational direction of your rotating equipment to ensure your assets are functioning correctly
  • During normal operation, the CSI 6300 SIS protects equipment from overspeed conditions caused by unexpected changes and sudden load losses

Documents & Drawings

Training & Services