AMS 2140 Machinery Health Analyzer

AMS

AMS 2140 Machinery Health Analyzer

AMS

The AMS 2140 Machinery Health Analyzer takes vibration data and analysis measurements to the next level. It features simultaneous four-channel plus phase data collection and unique peak detection capabilities for the earliest indication of bearing and gearbox degradation. In addition to delivering faster data collection for less time in the field or more machines monitored, the AMS 2140 is ergonomically designed for comfortable, single hand operation all day long.

Specifications

Frequency Range
Dc to 10 Hz minimum, DC to 80 kHz maximum
Dimensions (h x l x w)
248 mm x 40 mm x 226 mm
Weight
1.79 kg (3.95 lbs)
Operating Temperature
-10 to 50°C (14 to 122°F)
Long-term Storage Temperature
-20 to 35°C (-4 to 95°F) with battery

Features

  • Simultaneous four-channel plus phase
  • One of the fastest vibration analyzer on the market
  • Ergonomically designed to make long days in the field easier
  • Data collection, vibration analysis, balancing and motor diagnostics in a single unit
  • Monitor a broad range of machinery from variable speed equipment, complex gearboxes, high speed compressors and sleeve bearing turbo machinery
  • Pre-configured analysis experts to easily test and diagnose your toughest issues

Documents & Drawings

Training & Services