AMS 3120, Dual-Channel Bearing Vibration for AMS 3000

AMS

AMS 3120, Dual-Channel Bearing Vibration for AMS 3000

AMS

Emerson's Dual-Channel Bearing-Vibration Monitor is designed for small and low channel applications such as small steam, gas and hydro turbines and such as compressors, pumps and fans to measure absolute bearing vibration signals. Measurement settings, alarms and provided outputs are field configurable via software.

Specifications

Sensor Input Type
Seismic Sensors of Type PR9268
Frequency Range: High-Pass Filter
5/10/15 Hz
Frequency Range: Low-Pass Filter
50 to 1500 Hz
Weight
1300 g (45.8 oz)
Operating Temperature
-20 to 65°C (-4 to 149°F)
Shock Limit
20 g pk

Features

  • Facilitates customized setups via modular design
  • Provides alarm outputs for each channel
  • Eliminates the need for extra signal converters for shaft vibration and displacement measurements
  • Delivers sufficient machine protection with minimum effort
  • Increases machine availability
  • Allows improved maintenance planning

Documents & Drawings