AMS 3311, Speed and Key for AMS 3000

AMS

AMS 3311, Speed and Key for AMS 3000

AMS

Emerson's Speed and Key Monitor is designed for small and low channel applications such as small steam, gas and hydro turbines and such as compressors pumps and fans to measure speed and generate key signals. Measurement settings, alarms and provided outputs are field configurable via software.

Specifications

Sensor Input Type
Eddy-Current Sensors
Frequency Range
0 to 20 kHz Automatic setting of trigger level
Weight
1,300 g (45.8 oz)
Operating Temperature
-20 to 65°C (-4 to 149°F)
Shock Limit
20 g pk

Features

  • Facilitates customized setups via modular design
  • Provides alarm outputs for each channel
  • Eliminates the need for extra signal converters for shaft vibration and displacement measurements
  • Delivers sufficient machine protection with minimum effort
  • Increases machine availability
  • Allows improved maintenance planning

Documents & Drawings