A6120 Case Seismic Vibration Monitor for the AMS 6500 Machinery Health Monitor

AMS

A6120 Case Seismic Vibration Monitor for the AMS 6500 Machinery Health Monitor

AMS

The Case Seismic Vibration Monitor is designed for high reliability for the plant’s most critical rotating machinery. This 1-slot monitor is used together with other AMS 6500 monitors to build a complete API 670 machinery protection monitor. The main functionality of the Case Seismic Vibration Monitor is to accurately monitor case seismic vibration and reliably protect machinery by comparing vibration parameters against alarm set points, driving alarms and relays.

Specifications

Number of Inputs
Two, independent, differential inputs
Input Resistance
>100 Ω
Input Voltage Range
-5 - 15 VDC
Handle
Easily remove card and provide plate for module and sensor identification
Dimensions (W x H x L)
30 mm x 128.4 mm x 160 mm
Gross Weight
app 450 g (0.992 lbs)
Operating Temperature
0 to 65°C (32 to 149°F)
Storage Temperature
-30 to 85°C (-22 to 185°F)
Relative Humidity
5-95%, non condensing
Shock
98 m/s², 16 msec
Vibration
0.15 mm (10-55HZ), 19.6 mm/s² (55-150 Hz)

Features

  • Two-channel, 3U size, 1 slot plug in module decreases cabinet sapce requirements in half from traditional four-channel 6U size cards
  • API 670 compliant, hot swappable module
  • Remote Selectable limit multiply and triple bypass
  • Front and rear buffered and proportional outputs, 0/4 - 20 mA output, 0 - 10 V output
  • Use with electro-dynamic (electro-mechanical) sensor 9266, 9267 or 9268

Documents & Drawings