A6125 Case Piezoelectric Vibration Monitor for the AMS 6500 Machinery Health Monitor

AMS

A6125 Case Piezoelectric Vibration Monitor for the AMS 6500 Machinery Health Monitor

AMS

The Case Piezoelectric Vibration Monitor is designed for high reliability for your plant’s most critical rotating machinery monitoring case vibration from accelerometer sensors. This 1-slot monitor is used together with other AMS 6500 monitors to build a complete API 670 machinery protection monitor. The main functionality of the Monitor is to accurately monitor case vibration and reliably protect machinery by comparing vibration parameters against alarm set points, driving alarms and relays.

Specifications

Number of Inputs
Two, independent, differential inputs
Input Resistance
>100 Ω
Input Voltage Range
-5 - 15 VDC
Handle
Easily remove card and provide plate for module and sensor identification
Dimensions (W x H x L)
30 mm x 128.4 mm x 160 mm
Gross Weight
app 450 g (0.992 lbs)
Operating Temperature
0 to 65°C (32 to 149°F)
Storage Temperature
-30 to 85°C (-22 to 185°F)
Relative Humidity
5-95%, non condensing
Shock
98 m/s², 16 msec
Vibration
0.15 mm (10-55HZ), 19.6 mm/s² (55-150 Hz)

Features

  • Two-channel, 3U size, 1 slot plug in module decreases cabinet sapce requirements in half from traditional four-channel 6U size cards
  • API 670 compliant, hot swappable module
  • Remote Selectable limit multiply and triple bypass
  • Front and rear buffered and proportional outputs, 0/4 - 20 mA output, 0 - 10 V output
  • Self-checking facilities include monitoring hardware, power input, hardware temperature, sensor and cable
  • Use with piezoelectric accelerometers and velometer sensors

Documents & Drawings