A6210 Thrust Position, Differential Expansion, and Rod Position Monitor for the AMS 6500 Machinery Health Monitor

AMS

A6210 Thrust Position, Differential Expansion, and Rod Position Monitor for the AMS 6500 Machinery Health Monitor

AMS

The A6210 monitor operates in 3 distinct modes: thrust position, differential expansion, or rod position. The A6210 monitor can also be configured for differential expansion measurements. As both the case and rotor grow due to changes in thermal conditions at turbine start-up, differential expansion delivers a measure of the relative difference between mounted displacement sensors on the case and the sensor on the shaft.

Specifications

Number of Inputs
Two, independent
Types of Inputs
Eddy current, differential
Range
Continuously adjustable with the configuration software
Nominal Voltage
-26.7 VDC
Handle
Easily remove card and provide plate for module and sensor identification
Dimensions (W x H x L)
30 mm x 128.4 mm x 160 mm
Gross Weight
app 450 g (0.992 lbs)
Operating Temperature
0 to 65°C (32 to 149°F)
Storage Temperature
-30 to 85°C (-22 to 185°F)
Relative Humidity
5-95%, non condensing
Shock
98 m/s², 16 msec
Vibration
0.15 mm (10-55HZ), 19.6 mm/s² (55-150 Hz)

Features

  • Two-channel, 3U size, 1 slot plug in module decreases cabinet sapce requirements in half from traditional four-channel 6U size cards
  • API 670 and API 618 compliant hot swappable module
  • Front and rear buffered and proportional outputs, 0/4-20 mA output, 0-10 V output
  • Self-checking facilities include monitoring hardware, power input, hardware temperature, sensor and cable
  • Built-in software linearization easing sensor adjustment after installation
  • Use with displacement sensor 6422, 6423, 6424 and 6425 and driver CON xxx

Documents & Drawings