A6410 Valve and Case Expansion Monitor for the AMS 6500 Machinery Health Monitor

AMS

A6410 Valve and Case Expansion Monitor for the AMS 6500 Machinery Health Monitor

AMS

The Valve and Case Expansion Monitor is designed for high reliability for the plant’s most critical rotating machinery. This 1-slot monitor is used together with other AMS 6500 monitors to build a complete API 670 machinery protection monitor. The main functionality of the Valve and Case Expansion Monitor is to accurately monitor valve position and case expansion and reliably protect machinery by comparing parameters against alarm set points, driving alarms and relays.

Specifications

Number of Inputs
Two, independent, differential inputs
Tupe of Inputs
Inductive, half bridge or full bridge and differential transformers
Range
Continuously adjustable with the configuration software
Nominal Supple Voltage
4 V rms
Permissible Load
120-600 &8486;
Dimensions (W x H x L)
30 mm x 128.4 mm x 160 mm
Gross Weight
app 450 g (0.992 lbs)
Operating Temperature
0 to 65°C (32 to 149°F)
Storage Temperature
-30 to 85°C (-22 to 185°F)
Relative Humidity
5-95%, non condensing
Shock
98 m/s², 16 msec
Vibration
0.15 mm (10-55HZ), 19.6 mm/s² (55-150 Hz)

Features

  • Two-channel, 3U size, 1 slot plug in module decreases cabinet sapce requirements in half from traditional four-channel 6U size cards
  • API 670 and API 618 compliant hot swappable module
  • Password protected user configuration
  • Self-checking facilities include monitoring hardware, power input, hardware temperature, sensor and cable
  • Front and rear buffered and proportional outputs, 0/4 - 20 mA output, 0 - 10 V output
  • Use with iductive displacement sensor 9350

Documents & Drawings