AMS A6500-RC System Relay Card for AMS 6500 ATG

AMS

AMS A6500-RC System Relay Card for AMS 6500 ATG

AMS

The 16-Channel Output Relay Module is designed for high reliability for the plant's most critical rotating machinery. This monitor is used together with the AMS 6500 ATG to build a complete API 670 machinery protection monitor. Applications include steam, gas, compressors and hydro turbo machinery.

Specifications

Number of Inputs
66
Logic low level
0 V to 3 V
Logic high level
13 V to 32 V
Rated Digital Input Current
1 mA
Rated Digital Input Power
24 mW
Maximum Voltage Capacity
32 V DC / 48 V AC
Rated Relay Output Current
2 amps
Rated Relay Output Power
96 W
Operating Temperature
-20 to 70°C (-4 to 158°F)
Storage Temperature/Transport
-40 to 85°C (-40 to 185°F)
Relative Humidity
5-95%, non condensing
Shock
150 m/s² , 4,000 shocks per axis
Vibration
0.15 mm (10 to 55 Hz) , 20 m/s² (55 to 150 Hz)

Features

  • API 670 compliant TSI protection system
  • Integrated prediction functionality including PeakVue technology and band filter
  • Interface with other applications via OPC UA, Modbus TCP/IP, or Modbus RTU

Documents & Drawings