AMS A6500-SR System Rack for AMS 6500 ATG

AMS

AMS A6500-SR System Rack for AMS 6500 ATG

AMS

The A6500-SR System Rack is part of the AMS 6500 ATG machinery protection system. It is a 19" rack (84HP width and 3RU height). The System Rack allows you to install up to 11 protection cards (two channel A6500-UM Universal Measuring Card and/or four channel A6500-TP Temperature Process Cards), one A6500-RC Relay Cards, and one A6500-Com Card - two Com Cards for redundant communication.

Specifications

Nominal Supply Voltage
24 V DC
Limit
19 to 32V DC
Power Consumption of Slots
<100 W
Power Consumption Outputs
<150 W
Weight
2,400 g (5.291 oz)
Operating Temperature
-20 to 70°C (-4 to 158°F)
Storage Temperature
-40 to 85°C (-40 to 185°F)
Relative Humidity
5-95%, non condensing
Shock
150 m/s² , 4,000 shocks per axis
Vibration
0.15 mm (10 to 55 Hz) , 20 m/s² (55 to 150 Hz)

Features

  • API 670 compliant TSI protection system
  • Integrated prediction functionality including PeakVue technology and band filter
  • Interface with other applications via OPC UA, Modbus TCP/IP, or Modbus RTU

Documents & Drawings