AMS A6500-TP Temperature/Process Card for AMS 6500 ATG

AMS

AMS A6500-TP Temperature/Process Card for AMS 6500 ATG

AMS

The A6500-TP Temperature Process Card is a component of the AMS 6500-ATG Machine Protection System. The card is equipped with 4 measuring channels for temperature measurements with thermocouples or resistance temperature detectors (RTDs) and for measurements of process signals 0 -1 V, 0 - 10 V or 0/4 - 20 mA standard signals.

Specifications

Voltage Process Inputs Range
0 to 10 V
Voltage Process Inputs Accuracy
±1% of full scale
Voltage Process Inputs Impedence
>100 k&8486;
Current Process Inputs Range
0/4 to 20 mA
Current Process Inputs Accuracy
±1% of full scale
Current Process Inputs Impedence
<200 k&8486;
Operating Temperature
-20 to 70°C (-4 to 158°F)
Storage Temperature
-40 to 85°C (-40 to 185°F)
Relative Humidity
5-95%, non condensing
Shock
150 m/s² , 4,000 shocks per axis
Vibration
0.15 mm (10 to 55 Hz) , 20 m/s² (55 to 150 Hz)

Features

  • API 670 compliant TSI protection system
  • Integrated prediction functionality including PeakVue technology and band filter
  • Interface with other applications via OPC UA, Modbus TCP/IP, or Modbus RTU

Documents & Drawings