A6620 Process Input Monitor for the AMS 6500 Machinery Health Monitor

AMS

A6620 Process Input Monitor for the AMS 6500 Machinery Health Monitor

AMS

The Process Input Monitor is designed for high reliability for the plant’s most critical rotating machinery monitoring process inputs such as temperature, pressure, load, etc. This 1-slot monitor is used together with other AMS 6500 monitors to build a complete API 670 machinery protection monitor. The main functionality of the Monitor is to accurately monitor process parameters and reliably protect machinery by comparing parameters against alarm setpoints, driving alarms and relays.

Specifications

Number of Inputs
Four, independent
Type of Inputs
Voltage or Current ±1 V or ±10 V (0/4-20 mA)
Handle
Easily remove card and provide plate for module and sensor identification
Dimensions (W x H x L)
30 mm x 128.4 mm x 160 mm
Gross Weight
app 450 g (0.992 lbs)
Operating Temperature
0 to 65°C (32 to 149°F)
Storage Temperature
-30 to 85°C (-22 to 185°F)
Relative Humidity
5-95%, non condensing
Shock
98 m/s², 16 msec
Vibration
0.15 mm (10-55HZ), 19.6 mm/s² (55-150 Hz)

Features

  • Four-channel, 3U size, 1-slot plug-in module decreases cabinet space requirements in half from traditional four-channel 6U size cards
  • API 670 compliant, hot swappable module
  • Remote Selectable limit multiply and triple bypass
  • Front and rear buffered and proportional outputs, 0/4 - 20 mA output, 0 - 10 V output
  • Self-checking facilities include monitoring hardware, power input, hardware temperature, sensor and cable
  • For use in the IMR600020 chassis

Documents & Drawings