A6630 Temperature Monitor for the AMS 6500 Machinery Health Monitor

AMS

A6630 Temperature Monitor for the AMS 6500 Machinery Health Monitor

AMS

The A6630 Temperature Monitor is designed for extremely high reliability for the plant's most critical rotating machinery. This 1-slot multi-channel monitor is used together with other AMS 6500 monitors to build a complete API 670 machinery protection monitor. The main function of the Temperature Monitor is to input RTD and thermocouple temperature sensors and confidently protect machinery by comparing temperature levels against alarm set points as well as driving alarms and relays.

Specifications

Thermocouple Signal Voltage Range
±500 mV
RTDs Range of Measureable Resistor
0 - 100 kΩ
Operating Temperature
0 to 65°C (32 to 149°F)
Storage Temperature
-30 to 85°C (-22 to 185°F)
Relative Humidity
5-95%, non condensing
Shock
98 m/s², 16 msec
Vibration
0.15 mm (10-55HZ), 19.6 mm/s² (55-150 Hz)

Features

  • Applicable for thermocouple and RTD (resistance temperature detector) temperature sensors
  • No additional sensor transmitter required
  • Access to individual card via front RS232 port for configuration and visualization of monitored information
  • Readout of all measured data via the serial interfaces
  • Extended self-checking facilities for electronic circuits and sensors
  • Hot-swappable, monitor may be changed during operation
  • Measurements according to API 670 requirements

Documents & Drawings