A6824 ModBus And Rack Interface for the AMS 6500 Machinery Health Monitor

AMS

A6824 ModBus And Rack Interface for the AMS 6500 Machinery Health Monitor

AMS

The ModBus and Rack Interface Module is designed for high reliability for the plant’s most critical rotating machinery. It reads parameters from all AMS 6500 modules and outputs these parameters via ModBus TCP/IP and/or ModBus RTU (serial). This 1-slot monitor is used together with other AMS 6500 monitors to build a complete API 670 machinery protection monitor. Operators are provided machinery health parameters in the control environment for seamless integration.

Specifications

Example Data Types
Speed, vibration (1/2x, 1x, etc.), gap value, alarm state, channel ok, phase
Handle
Easily remove card and provide plate for module and sensor indentification
Dimensions (W x H x L)
30 mm x 128.4 mm x 160 mm
Gross Weight
app 450 g (0.992 lbs)
Operating Temperature
0 to 65°C (32 to 149°F)
Storage Temperature
-30 to 85°C (-22 to 185°F)
Relative Humidity
5-95%, non condensing
Shock
98 m/s², 16 msec
Vibration
0.15 mm (10-55HZ), 19.6 mm/s² (55-150 Hz)

Features

  • 3U size, 1-slot plug-in module decreases cabinet space requirements in half from traditional 6U size cards
  • API 670 compliant, hot swappable module
  • Password protected user configuration
  • Self-checking facilities include monitoring hardware
  • A6824 module can serve multiple 19" racks
  • A6824 is a 6TE wide module, no redundant option, for use in the IMR6000 series, 19" rack

Documents & Drawings

Training & Services