AMS 9420 Wireless Vibration Transmitter

AMS

AMS 9420 Wireless Vibration Transmitter

AMS

The AMS 9420 Wireless Vibration Transmitter connects easily to any machine. It delivers vibration information over a highly-reliable, self-organizing wireless network for use by operations and maintenance personnel. The AMS 9420 is ideal for vibration monitoring applications, especially in hard-to-reach or cost prohibitive locations and it provides reliability with advanced accuracy for all installations.

Specifications

Weight without LCD
2 kg (4.6 lb)
Weight with LCD
2.1 kg (4.7 lb)
Operating Temperature with LCD Display
-20 to 80°C (-4 to 176°F)
Storage Temperature
-40 to 85°C (-40 to 185°F)
Relative Humidity
0 -95%

Features

  • Accurately monitors vibration and temperature in hard-to-reach locations
  • Provides complete vibration data including overall levels, energy bands, high resolution spectra and waveforms
  • Enables three ways to collect spectra: time-based, on-alert, and on-demand
  • Includes Emerson’s unique PeakVue technology for bearing and gear diagnostics
  • Certified intrinsically safe for use in hazardous areas
  • Delivers data and device alerts securely and reliably via IEC 63591 (WirelessHART) networks
  • Easily integrates into any host via Modbus or OPC with detailed diagnostics via AMS Suite software

Documents & Drawings