AMS Device Manager

AMS

AMS Device Manager

AMS

Predictive maintenance helps plants avoid unplanned shutdowns and inefficient practices that eat away at profits. AMS Device Manager helps avoid these unnecessary costs with a window into the health of intelligent field devices. It gives your maintenance and operations personnel the ability to work smarter. Based on real-time condition data from your intelligent field devices, plant staff can respond fast and make informed decisions on whether to maintain or replace field devices.

Specifications

Processor
Intel Core 2 Quad processor, 2 GHz or greater
Hard Drive
2 GB or more of free hard disk-space
Memory
3 GB or more of memory

Features

  • Reduce device commissioning time by up to 80% with device configuration templates and bulk transfer
  • Streamline calibration work processes and reduce time spent on calibrations by up to 50%
  • Identify, troubleshoot and resolve device issues from the comfort of the maintenance shop or control room
  • Protect the performance of your safety assets with enhanced user management to ensure only authorized personnel can make changes
  • Easily expand and manage your wireless networks to reach more measurement points in your plant
  • Extend asset management to anywhere with intuitive, web-based device health dashboards
  • Automatically synchronize field data from AMS Trex with your audit

Documents & Drawings

Training & Services