9330 Vibration Transmitter

AMS

9330 Vibration Transmitter

AMS

The 9330 is a continuously operating vibration transmitter that interfaces with existing plant monitoring systems while automatically detecting vibration levels.

Specifications

Temperature Range (Operating)
English: 32 to 158 °F, SI: 0 to 70 °C
Size (Width x Height x Depth)
English: 0.9 in x 3.9 in x 4.5 in, SI: 22.5 mm x 99 mm x 114.5 mm
Electrical Connector (input/output)
Removable Screw Terminals
Electrical Connector (Output, Vibration)
BNC Jack
Din Rail Mount
English: 1.38 in, SI: 35 mm

Features

  • Continuously monitors critical machinery in process applications and other industrial environments
  • Interfaces with existing alarm, control and monitoring systems
  • Integrates with the CSI 2130 Machinery Health Analyzer to create a seamless predictive maintenance environment
  • CSI 9330VP-1 detects mechanical faults and provides early warning of bearing and gear faults
  • CSI 9330VT detects mechanical faults and increases in temperature

Documents & Drawings