Aperio Marine Controllers

Aperio

Aperio Marine Controllers

Aperio

When you trust the heart of your system, you can operate with full confidence. Emerson controllers, part of the PD 600 system provides accurate calculations and control of your I/O modules. When mounted, communication is automatically enabled through the Light-Link interface. Power is applied to all devices on the same rail by a common power bar. Mounting, connection, replacement and addition of devices is simple. Controllers can work independently of the workstations to carry out functions.

Specifications

Power Supply
18 to 32 VDC
Weight
With base modules approx 140 grams
Operating Temperature
–25 °C to + 70 °C
Interface
Ethernet, Light-Link, Modbus, P-NET. (Depending on model)
Mounting
DIN rail

Features

  • Mounting, connection, replacement and addition of the following devices are simplified:
  • 1) DIN rail mounting, 2) Light-Link, 3) Real time clock with battery back-up, 4) Built-in replaceable lithium battery, 5) LED state indicators, 6) Low power consumption, 7) Automatic checksum control of program memory after each reset.

Documents & Drawings

Training & Services