Appleton™ AHL and EHL Incandescent Factory Sealed Luminaires and Handlamps

Appleton

Appleton™ AHL and EHL Incandescent Factory Sealed Luminaires and Handlamps

Appleton

Specifications

NEC/CEC Certifications and Compliances for AHL
Class I, Division 1 and 2, Groups C, D; Class II, Division 1 and 2, Groups F, G; Class III
NEC/CEC Certifications and Compliances for EHL
Class I, Division 1 and 2, Groups C, D
Specific Wattages
60-100 W Incandescent, A-21; 200-300 W Incandescent, PS-30; 100 W Incandescent, A-21
AHL Standard Materials and Finishes
Copperfree aluminum fixture unit, hook and guard with two-coat epoxy enamel, heat-and impact-resistant glass globe and brass cable clamp
EHL Standard Materials and Finishes
Laminated phenolic fixture unit, handle and cable clamp, zinc electroplated and clear chromate brass hook, copperfree aluminum guard, and heat-and impact-resistant glass globe

Features

  • Typical applications include chemical and petrochemical plants, refineries and other process industries
  • Equipped with connection block for ease of wiring and relamping
  • Heat- and impact-resistant glass globes
  • AHL: This A-51 fixture features a handle assembly of a rugged hanging hook and cable clamp. For safe operation, the AHL fixture weight must be supported by the hanger hook, not by the flexible cord, per the National Electrical Code. Safety grounding – additional terminal furnished to connect to grounding conductor. Cable clamp diameter: 9.5 mm to 15.9 mm (.375 in to .625 in) for 16-3 AWG
  • EHL: Portability, with phenolic handle and non-sparking guard with hook. Easy relamping – loosen setscrew, unscrew guard, remove globe and insert lamp. Safety grounding – remove cable and clamp and make connections to terminal (including one ground terminal) then tighten clamp. Only 127 mm (5 in) in diameter for ease of movement. Cable clamp diameter: 10.3 mm (.406 in) for 16-3 AWG

Documents & Drawings

Training & Services