Appleton™ Areamaster™ 1000 Floodlights (For Hazardous Locations)

Appleton

Appleton™ Areamaster™ 1000 Floodlights (For Hazardous Locations)

Appleton

Specifications

NEC/CEC Certifications and Compliances
Listed for ordinary and marine locations
NEC Certifications and Compliances
Class I, Division 2, Groups A, B, C, D
CEC Certifications and Compliances
Class I, Division 2, Groups A, B, C, D; Class I, Zone 2, Ex nR, Groups IIA, IIB, IIC
Specific Wattages
1000 W HPS, MH, PSMH
Electrical
120/208/240/277 V, 60 Hz; 120/277/347 V, 60 Hz; 480 - 60 Hz; 600 V, 60 Hz
Standard Materials and Finishes
Copperfree (4/10 of 1% max.) aluminum housing and lens door architectural bronze polyester finish, finished aluminum reflector, silicone rubber gasket and stainless steel bolts. The socket is nickel-plated heavy duty porcelain with heavy gauge brass shell
Floodlight Mounting
Yoke mount, zinc plated steel yoke with architectural bronze polyester finish
Additional Certification
Ex nR and Division 2 versions are available

Features

  • Typical applications include pulp and paper mills, processing plants, chemical plants, oil refineries, foundries, storage areas, waste and sewage treatment facilities, parking garages and other areas where dust, water, dirt and rough usage are a problem
  • Highly efficient, integrally ballasted floodlight. Has compact, lightweight, yet rugged diecast aluminum construction. Combines architecturally beautiful design with rugged dependability, simple installation and maintenance
  • A wide range of ballasts and voltages are available for both domestic and export applications
  • Integral ballast
  • One-piece housing with one-piece lens cover. The cover is secured by four 1/4" diameter captive stainless steel slotted hex-head bolts
  • Thermal shock and impact resistant glass lens
  • Heavy duty, high temperature silicone rubber gasket, firmly seated
  • Heavy duty mogul-base porcelain socket with heavy gauge brass, nickel-plated, double lamp-grip screw shell and spring-loaded center contact
  • Compound parabolic, double segment, finished aluminum reflector for optimum efficiency
  • Yoke mount, zinc plated steel yoke with architectural bronze polyester finish
  • 3/4" NPT tapped hub for power entry

Documents & Drawings

Training & Services