Appleton™ Areamaster™ 250/400 Integrally Ballasted Floodlights

Appleton

Appleton™ Areamaster™ 250/400 Integrally Ballasted Floodlights

Appleton

The Areamaster™ 250/400 integrally ballasted floodlights are powerful, efficient weatherproof lighting fixtures for medium and large areas These rugged, enclosed and gasketed fixtures are designed for Class I, Division 2/Zone 2 and severe non-hazardous environments. The Areamaster features a corrosion-resistant, a one piece, pressure cast, copperfree aluminum housing with an architectural bronze polyester finish. Its compound parabolic and double segment design, with an Alzak finished aluminum reflector, provides optimum light distribution and efficiency.

Specifications

NEC/CEC Certifications and Compliances
IP66; Wet locations; Marine outside type (salt water)
NEC Certifications and Compliances
Class I, Division 2, Groups A, B, C, D; Class I, Zone 2, AEx nR, Groups IIA, IIB, IIC
CEC Certifications and Compliances
Class I, Division 2, Groups A, B, C, D; Class I, Zone 2, Ex nR, Groups IIA, IIB, IIC; Class II, Division 1 and 2, Groups E, F, G; Class III
Specific Wattages
100 W HPS; 150 W HPS; 175 W MH, PSMH; 250 W HPS, MH, PSMH; 400 W HPS, MH, PSMH
Electrical
120/208/240/277 V, 60 Hz; 120/277/347 V, 60 Hz; 480 V, 60 Hz; 600 V, 60 Hz; 120/220-240 V, 50 HZ
Standard Materials and Finishes
Copperfree (4/10 of 1% max.) aluminum housing and lens door architectural bronze polyester finish, finished aluminum reflector, silicone rubber gasket and stainless steel bolts. The socket is nickel-plated heavy duty porcelain with heavy gauge brass shell
Floodlight Mounting
Yoke mount, zinc plated steel yoke with architectural bronze polyester finish
Additional Certification
Ex nR/AEx nR version with terminal blocks is available

Features

  • Typical applications include pulp and paper mills, processing plants, chemical plants, oil refineries, foundries, storage areas, waste and sewage treatment facilities, parking garages and other areas where dust, water, dirt and rough usage are a problem
  • Compact in size, attractively styled contemporary design, rugged and dependable
  • A wide range of ballasts and voltages are available for both domestic and export applications
  • Integral ballast
  • One-piece housing with one-piece lens cover. The cover is secured by four 1/4" diameter captive stainless steel slotted hex-head bolts
  • Thermal shock and impact resistant glass lens
  • Heavy duty, high temperature silicone rubber gasket is firmly seated
  • Heavy duty mogul-base porcelain socket with heavy gauge brass, nickel-plated, double lamp-grip screw shell and springloaded center contact
  • Compound parabolic, double segment, finished aluminum reflector for optimum efficiency
  • Choice of yoke mount (zinc plated steel with architectural bronze polyester finish or pole mount with built-in slip-fitter, for internal wiring, adjustable laterally and vertically; slip fits 50.8 mm (2.00") thru 63.5 mm (2.50") pipe (architectural bronze polyester finish)
  • Cool operating temperatures translate into long luminaire life

Documents & Drawings