Appleton™ Areamaster™ Generation 2 LED Luminaires

Appleton

Appleton™ Areamaster™ Generation 2 LED Luminaires

Appleton

Areamaster™ Generation 2 LED Luminaires deliver best-in-class LED performance. The redesigned Areamaster provides greater versatility, with models from 9,000 to 19,500 lumens and a choice of beam patterns to meet your diverse floodlighting needs. Featuring new optic designs for superior uniformity and coverage, the Areamaster Generation 2 LED luminaires provide HID equivalent lighting that saves over 75 percent in energy costs and practically eliminates maintenance burdens. They are certified for Class I, Division 2 and Class II hazardous locations and rated for use in NEC and CEC installations.

Specifications

NEC/CEC Certifications and Compliances
Class I, Division 2, Groups A, B, C, D; Class I, Zone 2 Group IIC; Class II, Division 1 and 2, Groups E, F, G; Class III; Zone 20 and 21 Group IIIC; Zone 22, Group IIIB; Type 3R, 4, 4X, IP66/67; Simultaneous Exposure; Marine Outside Type (Salt Water) for USA ONLY; Wet Locations
Lumens to Watts
9,500 lumens is 175-250 W HID; 15,000 lumens is 250-400 W HID; 19,500 lumens is 400-750 W HID
Ambient Temperature
-40 °C to +65 °C (-40 °F to +149 °F)
Electrical
120-277 Vac 50/60 Hz, 170-300 Vdc or 347-480 Vac, 50/60 Hz
Standard Materials
Copperfree (4/10 of 1% max.) aluminum housing and lens door; silicone rubber gaskets; zinc plated HR steel yolk; stainless steel bolts, guard and safety cable; ; aluminum visor and (1) close up plug (provided)
Standard Finishes
Architectural bronze polyester housing, lens cover, visor and yoke mount

Features

  • Typical applications include Oil and Gas Refineries, Petrochemical Plants, Foundries, Drilling Rigs, Pulp and Paper Mills, Food and Beverage Processing Facilities, Loading Docks, Power Plants, Water and Wastewater Treatment Facilities and other areas where corrosive, wet, dirty and tough environments are a problem. They are also ideal for use in a wide range of industrial, chemical processing and other areas where flammable gases and vapors are present; IP66/IP67, Type 4X, marine and wet locations; locations requiring dependable, consistent lighting in extreme hot/cold temperature environments
  • Three lumen outputs provide up to 19,500 lumens with a choice of optics for optimal light distribution
  • Separate field wiring compartment with screw terminal block for easy and secure connection (can accept UL/CSA 26-10AWG)
  • Choice of color temperature (CCT); 5000K cool white or 3000K warm white
  • Rugged and compact housing with superior thermal design translates to long luminaire life
  • Heavy duty, high temperature silicone rubber gaskets
  • Thermal shock and impact resistant clear or frosted glass one piece lens with captive fasteners. Guard and visor available, purchase separately
  • Standard 6KV surge protection. Optional 10KV surge protection available
  • Yoke bracket is designed to accommodate traditional Areamaster brackets and slipfitters for easy retrofit. Slip-fitters and mounting brackets available for easy pole or wall mounting
  • Two 3/4" NPT entries provided
  • Field replaceable LED driver and lens cover available

Documents & Drawings