Appleton™ Areamaster™ Stainless Steel Floodlights

Appleton

Appleton™ Areamaster™ Stainless Steel Floodlights

Appleton

Specifications

NEC/CEC Certifications and Compliances
Class I, Division 2, Groups A, B, C, D; Class I, Zone 2 IIC; NEMA 4X; Marine Outside Type (Salt Water); Wet Location
CEC Certifications and Compliances
Class II, Groups E, F, G; Class III
Specific Wattages
250 W, 400 W HPS or PSMH
Electrical
120/208/240/277 V, 60 Hz; 120/277/347 V, 60 HZ; 480 V, 60 Hz; 600 V, 60 Hz
Standard Materials and Finishes
Fixture body and trunnion arm are 316 stainless steel. Lens is thermal, shock and impact resistant tempered glass. Gasket is silicone rubber. Socket is porcelain. Reflector is double segment, compound parabolic, finished aluminum

Features

  • Typical applications include chemical plants, refineries, shipboard and marine industrial process areas where severely corrosive agents are present
  • Compact in size, rugged and dependable
  • A wide range of ballasts and voltages are available for both domestic and export applications
  • Integral ballast
  • Completely assembled fixture saves installation time and cost
  • Easily removable ballast tray
  • Hinged door
  • Seamless welded construction
  • Can be mounted in any position ranging from lens down to horizontal, lens up
  • Stainless steel latches to allow relamping without tools
  • 3/4" NPT conduit/cable entry

Documents & Drawings

Training & Services