Appleton™ Armored Cable and Flexible Metal Conduit Connectors

Appleton

Appleton™ Armored Cable and Flexible Metal Conduit Connectors

Appleton

Appleton™ combination couplings are used to couple flexible metal conduit to EMT conduit. Their armored cable and flexible metal conduit connectors are used to ground and secure armored ground wire, armored cable, nonmetallic sheathed cable and flexible metal conduit to boxes and enclosures.

Specifications

NEC and CEC Certifications and Compliances
Listed or Rated for Ordinary Locations
Standard Materials and Finishes
Combination couplings are zinc diecast. All other connectors are zinc plated malleable iron

Features

  • Combination couplings are used to couple 3/8" flexible metal conduit to 1/2" EMT conduit
  • Armored ground wire and nonmetallic sheathed cable connectors are used to ground and secure armored ground wire and nonmetallic sheathed cable to boxes and enclosures. They are furnished with male NPS threaded hubs and are UL Listed and CSA Certified
  • Armored cable and flexible metal conduit duplex connectors are used to ground and secure two armored cables to boxes and enclosures. They are furnished with male NPS threaded hubs and are UL Listed and CSA Certified
  • 45° armored cable and flexible metal conduit connectors are used to ground and secure armored cable and flexible metal conduit to boxes and enclosures. They are furnished with male NPS threaded hubs and are UL Listed and CSA Certified
  • 90° armored cable and flexible metal conduit connectors are used to ground and secure armored cable and flexible metal conduit to boxes and enclosures. An insulated throat version is available. They are furnished with male NPS threaded hubs and are UL Listed and CSA Certified
  • Armored cable and flexible metal conduit straight connectors are used to ground and secure armored cable and flexible metal conduit to boxes and enclosures. An insulated throat version is available. They are furnished with male NPS threaded hubs and are UL Listed and CSA Certified
  • 90° flexible metal conduit connectors are used to ground and secure armored cable and flexible metal conduit to boxes and enclosures. An insulated throat version is available. They are furnished with male NPS threaded hubs and are UL Listed and CSA Certified
  • Flexible metal conduit one screw and two screw connectors are used to ground and secure flexible metal conduit or armored cable to boxes and enclosures. An insulated throat version is available. They are furnished with male NPS threaded hubs and are UL Listed and CSA Certified
  • Furnished with locknut

Documents & Drawings