Appleton™ Baymaster™ Prismatic 250/400 High Bay Luminaires

Appleton

Appleton™ Baymaster™ Prismatic 250/400 High Bay Luminaires

Appleton

Specifications

NEC/CEC Certifications and Compliances
Listed for Ordinary (Unclassified) Locations
Specific Wattages
150 W HPS; 250 W HPS; 400 W HPS
Ambient Temperature
+40 °C (+104 °F)
Electrical
120/208/240/277 Vac; 120/277/347 Vac; 480 Vac
Standard Materials and Finishes
Ballast body is aluminum with a polyester finish. Sockets are heavy duty porcelain with a nickel plated center contact. The reflector is acrylic. Locks are stainless steel and the screws are nickel plated brass

Features

  • Typical applications include loading docks, service areas, storage areas, manufacturing areas, gymnasiums
  • These mogul base lamps accommodate 150, 250 or 400 Watt high pressure sodium (HPS)
  • Standard Baymaster fixtures operate in +40 °C (+104 °F) ambient temperatures. All units suitable for minimum +90 °C (+194 °F) supply wire
  • High efficiency (up to 78% with 250 W HPS lamps) with exceptionally long lamp life; economical to own and operate
  • A wide range of ballasts and voltages are available for both domestic and export applications
  • Integral ballast
  • Mogul base sockets with spring loaded center contact and heavy gauge screw shell with double lamp grips to prevent lamps from loosening due to vibration
  • Efficient, low glare, compact reflector is UV stabilized, clear, injection molded high-temperature acrylic that provides 15-20% uplight
  • Reflector installs and adjusts to wide, medium, or narrow distribution (without tools) by repositioning spring locks
  • Installation is quick and easy: (1) mount junction box to 3/4" conduit; (2) slide ballast onto junction box; (3) make connections; (4) install lamp; (5) snap reflector in place
  • Open-top reflector design keeps reflector clean because of thermal barrier and chimney effect, and provides up-light to relieve contrast

Documents & Drawings

Training & Services