Appleton™ Beam Clamps, Straps, Clamps and Clamp Backs for Rigid Metal Conduit or IMC

Appleton

Appleton™ Beam Clamps, Straps, Clamps and Clamp Backs for Rigid Metal Conduit or IMC

Appleton

Appleton™ offers beam clamps, straps, clamps and clamp backs for rigid metal conduit or imc. Beam clamps provide support for conduit hanging systems. Two-hole straps are used to support rigid metal conduit and IMC. Clamp backs provide spacing from mounting surfaces when they are used with pipe clamps.

Specifications

CEC Certifications and Compliances
Listed for Ordinary Locations
Standard Materials and Finishes
Beam clamps, one-hole clamps and clamp backs are hot dipped galvanized malleable iron. 2-hole straps, combination clamp and clamp backs are zinc electroplated steel

Features

  • Beam clamps, one-hole clamps and clamp backs are hot dipped galvanized malleable iron
  • 2-hole straps and combination clamp and clamp backs are zinc electroplated steel
  • Clamp backs are steel and can be used with EMT

Documents & Drawings