Appleton™ Code•Master™ Incandescent Factory Sealed Luminaires

Appleton

Appleton™ Code•Master™ Incandescent Factory Sealed Luminaires

Appleton

Specifications

NEC Certifications and Compliances
Class I, Division 1, Groups C, D; Class II, Division 1 and 2, Groups E, F, G; Class III; NEMA 3R, 4X
Specific Wattages
100 W A21; 200 W A23; 300 W PS25
Standard Materials and Finishes
Ballast bodies, mounting hoods and guards are copperfree (4/10 of 1% max.) aluminum with electrostatically applied, baked gray epoxy clad finish. Globes are made of prismatic glass, gaskets are silicone, all hardware, catch assemblies and guard are stainless steel

Features

  • Typical applications include chemical and petrochemical plants, such as manufacturers of plastics, paints and thinners; in refineries; and in other process areas where ignitable vapors, dust, moisture and corrosive elements may be present. They are suitable for use in wet locations
  • Strategic location of lamp socket, in combination with interior prism design of the glass globe, provides optimum light distribution and control
  • Factory sealed, integrally ballasted fixtures operate safely in high ambient temperatures. The porcelain socket with nickel-plated phosphor bronze screw shell assures long trouble-free operation
  • Safe, easy servicing without disconnecting any wiring. Patented "wireless" design means the threading of the fixture unit onto mounting hood makes electrical connection. This allows for the fixture unit to easily thread off mounting hood for convenient servicing or for immediate replacement with a "stand-by" unit. Only wiring required is attaching two wires to connection block in mounting hood. Connection block is easily wired: (a) loosen two screws; (b) make wire connections; and (c) reposition connection block
  • Choice of pendant, ceiling, bracket and stanchion mountings. Fiberglass-reinforced polyester reflectors, in standard dome or 30° angle, are ideal in installations where luminaire is subject to exceptionally severe corrosive atmospheres. Optional guards protect globes from damage. Secured to fixture with three screws
  • Acme double-lead threads speed installation and fixture removal from mounting hood – only half as many turns are required as for single-lead threads. The threads do not stick or gall, eliminating the troublesome problems often encountered with single-lead threads during fixture unit removal
  • Heat- and impact-resistant globes have smooth dust-resistant exterior
  • Medium base lamp socket
  • Maximum voltage 250 Vac 50/60 Hz
  • Fixture can be ordered with Exd IIB + H2, Zone 1 Rating

Documents & Drawings

Training & Services