Appleton™ Code•Master™ PLT Factory Sealed Luminaires

Appleton

Appleton™ Code•Master™ PLT Factory Sealed Luminaires

Appleton

Specifications

NEC Certifications and Compliances
Class I, Division 1 and 2, Groups B?, C, D; Class II, Division 1 and 2, Groups E, F, G; Class III; NEMA 4X; Suitable for use in wet locations
CEC Certifications and Compliances
Class I, Division 1 and 2, Groups B, C, D; Class II, Division 1 and 2, Groups E, F, G; Class III; CSA 4X
Specific Wattages
26 Watts; 32 Watts; 42 Watts; 52 Watts; 64 Watts; 84 Watts
Operating temperature
-18 °C to +40 °C (0 °F to +104 °F)
Standard Materials and Finishes
Ballast bodies, mounting hoods and guards are copperfree (4/10 of 1% max.) aluminum with electrostatically applied, baked gray epoxy clad finish. Globes are made of explosionproof glass, gaskets are silicone, all hardware, catch assemblies and guard are stainless steel

Features

  • Typical applications include hazardous locations such as plants where plastics, paints, thinners and petrochemicals are manufactured, and in other areas where ignitable vapors, dust, moisture and corrosive elements may be present. They are suitable for use in wet locations
  • Arrangement of heat-producing components results in more efficient heat dissipation for cooler fixture operation
  • Safe, easy servicing without disconnecting any wiring. Patented "wireless" design. Threading of fixture unit onto mounting hood makes electrical connection. The only wiring required is attaching two wires to connection block in mounting hood. Connection block is easily wired: (a) loosen two screws; (b) make wire connections; and (c) reposition connection block
  • Acme double-lead threads speed installation and fixture removal from mounting hood – only half as many turns are required as for single-lead threads. The threads do not stick or gall, eliminating the troublesome problems often encountered with single-lead threads during fixture unit removal
  • Factory sealed. External seals not required for Groups C and D. All threaded joints are flame-tight
  • Fluorescent lamp life of 10,000 hours reduces relamping and energy costs compared to incandescent, and provides superior T numbers
  • Strategic location of lamp sockets in combination with the interior prism design of the glass globe provides optimum light distribution and control
  • Choice of pendant, ceiling, bracket and stanchion mountings. Fiberglass-reinforced polyester reflectors in standard dome, deep dome or 30° angle are ideal in installations where luminaire is subject to exceptionally severe corrosive atmospheres. The high bay aluminum reflector is designed for installations where mounting height work planes range from 6 to 9 m (20 to 30 ft). Optional guards protect globes from damage and secure to fixture with three screws

Documents & Drawings

Training & Services