Appleton™ Code•Master™ LED Factory Sealed Luminaires

Appleton

Appleton™ Code•Master™ LED Factory Sealed Luminaires

Appleton

Features

  • Typical applications include oil refineries, petrochemical facilities, pulp and paper mills, foundries, manufacturing facilities, waste and sewer treatment facilities, mining, and power generation facilities
  • 60,000 hours rated life eliminates the need for frequent relamping
  • Arrangement of heat-producing components results in more efficient heat dissipation for cooler fixture operation
  • Fixture housing and mounting hoods are copperfree cast aluminum with baked epoxy finish. All exposed hardware is stainless steel
  • Aluminum body utilizes the same Code•Master HID mounting hoods, and is an easy retrofit for existing Code•Master HID installations; can be pendant, ceiling, wall, or stanchion mounted
  • Acme double-lead threads speed installation and fixture removal from mounting hood – only half as many turns are required as for single-lead threads. The threads do not stick or gall, eliminating the troublesome problems often encountered with single lead threads during fixture unit removal. All threaded joints are flame-tight
  • Safe, easy servicing without disconnecting any wiring. "Wireless" fixture unit easily threads off mounting hood for convenient servicing or for immediate replacement with a "stand-by" unit. Lens, driver, and LED array are all field replaceable
  • LED arrays generate light outputs from 2,580 to 13,730 lumens (an equivalent of 70 W HID to 400 W HID lamps) providing exceptional efficacy
  • Universal, high efficiency, drivers cover voltage requirements for 120-277 Vac and 347-480 Vac, 50/60 Hz, Volts +/- 10%
  • 3KV standard surge suppression for 347-480 Vac input, 4KV for 120-277 Vac input

Specifications

NEC/CEC Certifications and Compliances
Class I, Division 1 and 2, Groups B, C, D; Class I, Zone 1, Group IIB + H2; Class II, Division 1, Group E, F, G; Class II, Division 2, Group F, G; Class III; Simultaneous Exposure; Type 3R, 4X; IP66/67; Suitable for Use in Wet Locations; Marine Outside Type (Salt Water)
Lumens to Watts
2582 lumens is 70 W HPS/PSMH, 3967 lumens is 100 W HPS/PSMH, 4838 lumens is 150 W HPS/PSMH, 6294 lumens is 175 W PSMH, 8982 lumens is 250 W HPS/PSMH, 11,830 lumens is 350 W PSMH, or 13,732 is 400 W HPS/PSMH
Ambient Temperatures
70 W, 100 W equivalents: -40 °C to +65 °C (-40 °F to +149 °F). 150 W, 400 W equivalents: -40 °C to +55 °C (-40 °F to +131 °F). 175 W, 250 W, 350 W equivalents: -40 °C to +50 °C (-40 °F to +122 °F)
Electrical
120-277 Vac, 50/60 Hz; 347-480 Vac, 50/60 Hz, Volts +/- 10%
Standard Materials and Finishes
Ballast bodies, mounting hoods and guards are copperfree (4/10 of 1% max.) aluminum with electrostatically applied, baked gray epoxy clad finish. Globes are made of explosionproof glass, gaskets are silicone, all hardware, catch assemblies and guard are stainless steel

Documents & Drawings

Training & Services