Appleton™ Contender™ CPS Factory Sealed 20 Amp Pin and Sleeve Receptacles

Appleton

Appleton™ Contender™ CPS Factory Sealed 20 Amp Pin and Sleeve Receptacles

Appleton

Contender™ CPS Factory Sealed 20 Amp Pin and Sleeve Receptacles provide explosionproof protection for stationary or portable equipment in hazardous, damp or corrosive locations. It features delayed action construction; to operate, insert plug to first stop, move Slide-Lok™ slide to the right and push plug fully forward to energize. The Contender CPS meets all UL and CSA requirements for ground fault protection in hazardous locations when the GFCI cover is used.

Specifications

Hazardous Area Classification
Class I, Division 1 and 2, Groups C, D
Amperage
20
Voltage
125-250 Vac, 125 Vac or 18 Vdc
Number of Poles
3
Number of Wires
2
Horsepower Ratings
1
Plug Cable Diameter
.538 – .639"
Mounting Box Entries
Dead-End or Feed-Thru
Materials and Finishes
Receptacles, covers, caps and ECP plugs are copperfree (4/10 of 1% max.) aluminum with epoxy powder coat. Mounting box is malleable iron with triple-coat (1) zinc electroplate, (2) chromate and (3) epoxy powder coat finish. Insulating blocks are fiber glass reinforced polyester.

Features

  • Covers are UL Listed when used with Contender™ Series mounting bodies
  • Plug mechanical cable clamps prevent strain on cables – they meet or exceed UL strain relief pull-out requirements
  • Insulators provide superior dielectric and mechanical strength and lowest arc tracking
  • Delayed action construction: insert plug partially rotate slide on front of receptacle and insert plug fully
  • Factory sealed: external seals not required
  • Plug and receptacles are supplied with pressure terminal connectors

Documents & Drawings