Appleton™ EF Series Explosionproof Floodlights

Appleton

Appleton™ EF Series Explosionproof Floodlights

Appleton

Specifications

NEC Certifications and Compliances for 150 W
Class I, Groups C, D (PAR-38 or R-40 reflector lamps)
NEC Certifications and Compliances for 300 W
Class I, Group D (R-40 reflector lamps)
Specific Wattages
150W incandescent medium base PAR-38 (T3C) projector spot or flood; 150W incandescent medium base R-40 (T2C) reflector spot or flood; 300W incandescent medium base R-40 (T2C) reflector spot or flood
Standard Materials and Finishes
Housing, wheelbase, yoke and wiring compartment are aluminum with an enamel finish. Lens is thermal shock and impact resistant glass

Features

  • Typical applications include Class I, Groups C and D locations such as aircraft service areas, oil and gas loading docks, distilleries
  • Easy to carry, portable model with wheelbase has handle for convenient carrying, built-on wrench allowing 135° vertical adjustment. Weighs 8.6 kgs (19 lbs)
  • External cable on portable wheelbase unit (not furnished) should be 3-conductor No. 16 A.W.G. type S or SO rubber covered cable. Service end of cord should be equipped with a 2-wire, 3-pole explosionproof plug for connecting to an explosionproof receptacle
  • Terminal block has pressure terminal for connecting rubber covered cable to floodlight. Cable Connector takes a 9.5 to 12.7 mm (.375 in to .500 in) outside diameter cord. Sizes up to 15.9 mm (.625 in) diameter are available on special order
  • Permanent base model has explosionproof junction wiring chamber with 19.1 mm (3/4 in) horizontal feed-thru hubs. Vertical adjustment to 135°; horizontal to 345°
  • Withstands 500 hours of salt-spray test (Per MIL-F-8115C)

Documents & Drawings

Training & Services