Appleton™ EFL Series HID and Quartz Floodlights

Appleton

Appleton™ EFL Series HID and Quartz Floodlights

Appleton

Specifications

NEC/CEC Certifications and Compliances
Class I, Zone 1 and 2; Ex de IIB T1/T2/T3; Class I, Zone 1 and 2; AEx de IIB T1/T2/T3; IP66/67
Specific Wattages
150W HPS, MH; 175W PSMH, MH; 200W PSMH; 250W HPS, MH; 400W HPS, MH; 500W Quartz Halogen; 1000W Quartz Halogen
Ambient Temperatures
+55 °C (+131 °F)
Electrical
120/277/347 V, 60Hz; 120/208/240/277 V, 60Hz; 120/220-240 V, 50 Hz; 480 V, 600 V
Standard Materials and Finishes
Housing and door are copperfree marine grade aluminum alloy with gray polyester epoxy finish. Lens is tempered safety glass; reflector is polished aluminum; bolts are 316 stainless steel
HPS Hot Restrike
Restrikes HPS lamp immediately when power is restored after a momentary power interruption. Optional for fixture watts of 50, 70, 100 or 150 (HPS only)
Smart Starter
Incorporates a 1-1/2-minute timer. Performs as a conventional starter to normally start lamp. Removes itself from circuit if lamp burns out or is removed from socket. Eliminates starter failures and simplifies finding their location. Optional for HPS and PSMH fixtures

Features

  • Typical applications include refineries, pipelines and offshore drilling rigs
  • Fast and easy tubular lamp replacement via threaded entry at the end of the fixture. Suitable for HPS and HPI-T MH lamps only. Other lamps require lens cover removal for servicing. Reversible hinge allows for fixture access from either side
  • Lamp holder can be easily field adjusted for either a narrow or wide beam type
  • Thermally separated ballast provides for extended life
  • Easy, efficient wiring process due to a separate Ex e terminal chamber
  • Universal mounting for vertical or horizontal positioning; choice of mounting with a galvanized yoke bracket, fixed horizontal brackets, two different sizes of tube/pole mount brackets or without brackets for custom installation
  • Tempered safety glass lens is factory sealed into the cover frame
  • Suitable for use in up to +55 °C (+131 °F) ambient temperatures
  • Two – M20 threaded cable entries for ease of wiring. Supplied c/w one close-up plug and one Ex e non-armored cable gland
  • Mogul Base Lamp is supplied as standard. Optional export version would be supplied with E40 export socket

Documents & Drawings

Training & Services