Appleton™ EFU Fluorescent Factory Sealed Luminaires

Appleton

Appleton™ EFU Fluorescent Factory Sealed Luminaires

Appleton

Specifications

NEC/CEC Certifications and Compliances
Class I, Division 1 and 2, Groups C, D; Class II, Division 1 and 2, Groups E, F, G; Class III
Specific Wattages
23 W; 40 W; 60 W; 110 W
Standard Materials and Finishes
Hood, housings and reflectors are copperfree (4/10 of 1% max.) aluminum. The hood and housings have a gray epoxy finish. Reflectors are baked enamel inside and gray epoxy outside

Features

  • Typical applications include the interior of paint spray booths, in pharmaceutical firms, paint-manufacturing plants, printing plants or any location where ignitable dust, fumes, gases, paint residue, paint powder or corrosive atmospheres may be present
  • Appleton EFU fixtures are supplied with Class P ballasts, equipped with an automatic thermally activated protective device. They offer protection against excessive voltage, internal ballast short circuiting, inadequate lamp maintenance and improper fixture application
  • Non-sparking exterior surfaces for safer operation
  • A wide range of ballasts and voltages are available for both domestic and export applications
  • Explosionproof, impact-resistant and heat-resistant glass tubes protect lamps
  • Factory sealed unit – no external seals required. Installation is easy
  • Three hubs on each end of fixture provide for straight-down mounting or at 45° to either side. Two close-up plugs furnished for each end of fixture
  • Reflectors can easily be removed for replacement or cleaning using only a screwdriver.

Documents & Drawings