Appleton™ FDH Single and Multiple Gang Cast Device Boxes

Appleton

Appleton™ FDH Single and Multiple Gang Cast Device Boxes

Appleton

Appleton™ FDH single and multiple gang cast device boxes are designed for use with threaded rigid metal conduit and IMC. They provide excellent service in areas where boxes are subject to rough usage. FDH boxes provide openings for making splices, allow for connections of branch conduit runs and serve as pulling fittings and permit access to conductors for splicing and maintenance. They can accommodate wiring devices such as switches and receptacles.

Specifications

NEC Certifications and Compliances
Listed for Ordinary Locations
Standard Materials and Finishes
Malleable iron boxes and covers have triple-coat finish (1) zinc electroplate, (2) chromate, and (3) epoxy powder coat; copperfree (4/10 of 1% max.) aluminum boxes and covers have epoxy powder coat finish; zinc electroplated steel covers; stainless steel screws; neoprene gaskets

Features

  • Corrosion-resistant; ideal for indoor and outdoor installations. Weatherproof, raintight and dust-tight when used with cast gasketed covers
  • FS and FD boxes take standard flush wiring devices
  • FD boxes take devices exceeding 41.4 mm (1.63 in) in depth under fastening ears
  • Malleable iron for high tensile strength and ductility; provides greater resistance to impact and shock
  • Both malleable iron and aluminum boxes have ridge top construction for positive cover/gasket/box fit
  • Accurately tapped, tapered threads for tight, rigid joints, ground continuity
  • Complete selection of covers, receptacles, plugs, gaskets and accessories
  • Covers have captive stainless steel screws to speed installation, prevents loss of screws
  • Internal grounding screws standard
  • Available in single, two and three gang and tandem
  • Smooth, rounded integral bushing in each hub protects conductor insulation

Documents & Drawings