Appleton™ Floodlight Mounting Brackets

Appleton

Appleton™ Floodlight Mounting Brackets

Appleton

Floodlight Mounting Brackets are used to install single or multiple luminaires on walls or wooden/metal poles.

Specifications

NEC/CEC Certifications and Compliances
Listed for Ordinary (Unclassified) Locations

Features

  • Dimensions may vary. Consult your local sales representative for specifications
  • Poletop mounting brackets for installation of 2 to 4 floodlights atop metal poles are manufactured from high-strength steel tube, and slip-fit onto 50.8 mm (2 in) pipe size poletop tenons. Furnished with 3 locking setscrews and red oxide prime coat finish. Bracket tenon is 50.8 mm (2 in) pipe size (60.5 mm 2-3/8 in) O.D.)
  • Poletop reducers are manufactures from high strength steel tubing, complete with 3 locking setscrews and with red-oxide prime finish
  • Lite mount bars for 4, 8, or 12 Quartzlite or Areamaster Jr. Floodlights have 11 gauge steel body and 12 gauge steel cover. Metal pole styles mount on 50.8 mm (2 in) pipe size poletop tenon. Wood pole styles mount on poles using thru-bolts. Both feature welded construction, with 19.1 mm (3/4 in) N.P.S. tapped hubs. Rain-tight, with red-oxide prime finish
  • Wood pole or wall mounting brackets for Floodlights with 50.8 mm (2 in) Slip-Fitter; can also mount G-PB Series brackets with floodlights. Complete with two 330.2 mm (13 in) -long bolts, washers, and nuts. Red oxide prime coat finish
  • Wood pole clamping floodlight mounting brackets constructed of 50.8 mm (2 in) steel pipe. Furnished complete with clamping bolts and nuts. Red oxide prime coat finish. For 1 and 3 floodlights, fits 152.4 mm (6 in) to 228.6 mm (9 in) poles. For 2 and 4 floodlights, fits 228.6 mm (9 in) to 304.8 mm (12 in) poles

Documents & Drawings

Training & Services