Appleton™ FM7™ Conduit Outlet Bodies

Appleton

Appleton™ FM7™ Conduit Outlet Bodies

Appleton

Appleton™ FM7™ Conduit Outlet Bodies are used to connect and change direction of conduit runs. In addition to making bends in a conduit system, they allow connections for branch runs. These conduit bodies serve as pulling fittings and permit access to conductors for splicing and maintenance.

Specifications

NEC/CEC Certifications and Compliances
Suitable for use in Class I, Division 2 hazardous locations per NEC 501.10(B)(4)
Standard Materials and Finishes
Grayloy-iron bodies and covers with triple-coat finish (1) zinc electroplate, (2) chromate, and (3) epoxy powder coat; cast aluminum bodies and covers with epoxy powder coat; steel covers with zinc electroplate; stamped aluminum covers with natural finish; and stainless steel cover screws
Optional Finishes
PVC coating available on select bodies and covers. See catalog pages for details

Features

  • Smooth, rounded integral bushings in hubs protect conductor insulation
  • Accurately tapped, tapered threads for tight, rigid joints and excellent ground continuity
  • Wedge-Lok™ Form-IN-Place covers with integral gasket are approved for use in wet locations. Grayloy-iron bodies with cast covers and gasket are approved for use in wet locations
  • Unique Wedge-Lok™ clip cover design allows easy removal at any later time, without damaging the conduit body. The cover is secured with clips, not screws
  • Flat back design provides greater cubic content for easier wire pulling, and more room for splicing. Fits flush and snug against flat surfaces for more stable installation
  • Smooth hub bushings and cover openings protect conductor insulation. Smooth hub openings allow easy conduit joining
  • Pan-head cover screws secure cover clips and provide superior screwdriver seating and torque. Cover screws and clips are captive to prevent loss
  • Hub size, body style, compliance data, maximum wire number/size and cubic capacity molded into body
  • Completely interchangeable with Crouse-Hinds Form 7™ bodies, gaskets and covers. Equivalent FM7™ and Form 7™ units have identical applications and installation dimensions

Documents & Drawings