Appleton™ FSQC 30, 60 and 100 Amp Series Receptacles and ACP Plugs

Appleton

Appleton™ FSQC 30, 60 and 100 Amp Series Receptacles and ACP Plugs

Appleton

FSQC 30, 60 and 100 Amp Series Receptacles incorporate an interlocked disconnect switch for added safety in hazardous environments. The explosionproof and dust-ignitionproof FSQC is designed for use with ACP plugs. Simply insert the plug and rotate the receptacle face to the ON position to lock it in place and energize the receptacle. For installations where different line voltages are used, a special polarization option prevents plug insertion into a receptacle wired for a different voltage.

Specifications

Hazardous Area Classification
Class I, Division 1 and 2, Groups B, C, D; Class II, Division 1 and 2, Groups F, G; Class III; NEMA 3, 3R, 4, 4X, 7CD, 9FG
Amperage
30, 60 or 100
Voltage
120 Vac, 240 Vac, 480 Vac or 600 Vac
Number of Poles
4
Number of Wires
3
Plug Cable Diameter
.390 – 1.375 or .875 – 1.906"
Wire Range
30: #10-#8; 60: #6-#4; 100: #2-1/0
Mounting Box Entries
Feed-Thru
Materials and Finishes
Receptacles, mounting box, covers and plug housings are copperfree (4/10 of 1% max.) aluminum with epoxy powder coat. Insulating blocks are fiber glass reinforced polyester.

Features

  • “Interlocked Disconnect Switch” provides safe connect and disconnect operation at 30, 60 or 100 Amp, 600 Vac maximum, three pole, non-fused motor circuit switch
  • To operate, insert plug and turn receptacle face to ON position. To remove plug, turn to OFF position and pull plug out
  • Style 2 (shell and extra pole) grounding
  • Spring door keeps dust out of receptacle when plug is not in use. Screw cover also supplied
  • Brass contacts exert constant pressure along entire contact surface and provide superior electrical contact
  • Insulators provide superior dielectric and mechanical strength and lowest arc tracking
  • Contacts have beryllium copper wire springs
  • Tapped NPT conduit openings at top and bottom: 30 Amp 3/4", 60 Amp 1-1/2", 100 Amp 2"
  • Large housing provides ample wiring room
  • ACP plug fits Powertite™ Series hazardous location FSQC receptacles

Documents & Drawings

Training & Services