McGill™ Ground Fault Circuit Interrupters

Appleton

McGill™ Ground Fault Circuit Interrupters

Appleton

Our Ground Fault Circuit Interrupters protect people and equipment by automatically disconnecting electrical power upon detection of a ground fault. They are available in a variety of configurations, with or without attached cords.

Specifications

Certifications and Compliances
UL Listed for Ordinary Locations. CSA Approved for Ordinary Locations
NEMA Configuration
5-15P/R, 5-15P or 5-20P/R

Features

  • Ground fault circuit interrupters (GFCI) protects people and equipment by interrupting electrical power when loads have a potentially lethal ground current in excess of 6 milliamps
  • The portable construction enables use of these devices in a variety of applications, such as power tools or hand lamps
  • Are ideal for indoor or outdoor use
  • Manual reset is required after trip (fault) condition or power outage occurs to prevent unmonitored equipment start-up
  • 15 and 20 Amp, 120 and 240 Volt, 60 Hz models available
  • 4-6 milliamp trip level
  • Provides protection in 3 wire circuits
  • Mechanical trip indicator to show power “ON”
  • Rugged construction for long lasting durability
  • Grounded neutral — 4 ohms typical
  • Open neutral protection
  • Radio frequency interference suppression to protect against nuisance tripping

Documents & Drawings

Training & Services