Appleton™ GS Conduit Outlet Boxes, Covers and Hangers

Appleton

Appleton™ GS Conduit Outlet Boxes, Covers and Hangers

Appleton

Appleton™ GS Conduit Outlet Boxes and Covers are used to connect and change direction of conduit runs. These conduit outlet boxes serve as pulling fittings and permit access to conductors for splicing and maintenance.

Specifications

NEC Certifications and Compliances
Rated for Ordinary Locations
Standard Materials and Finishes
Malleable iron boxes and covers have triple-coat finish (1) zinc electroplate, (2) chromate, and (3) epoxy powder coat; neoprene gaskets

Features

  • Extra wide mating surfaces of GS box and cover provide greater gasket contact for more positive seal
  • Universal design – furnished with 4 threaded universal 3/4" hubs, four 3/4" to 1/2" reducers, and 3 close-up plugs
  • Furnished with mounting lugs
  • Raintight when enclosed and gasketed with hub or blank covers. When used with a gasket, GS junction boxes are weatherproof
  • GSU-20 accommodates connection block
  • Cushion fixture hangers are enclosed and gasketed

Documents & Drawings