Appleton™ Baymaster™ HL LED Luminaire

Appleton

Appleton™ Baymaster™ HL LED Luminaire

Appleton

Baymaster™ LED HL luminaires quick-mount pendant system and secondary optics combine innovation, reliability, and versatility to bring you a best in class, high bay luminaire. With exceptional efficiency and unbeatable performance, this luminaire offers quicker installation speeds and easier maintenance. The Baymaster™ LED offers 24K, 30K and 38K lumen levels in two color temperatures and three NEMA beam patterns. These enclosed and gasketed fixtures are suitable for use in a wide range of hazardous, industrial, wet and corrosive environments as well as other areas where flammable gases and vapors are present.

Specifications

NEC/CEC Certifications and Compliances
Class I, Division 2, Group A, B, C, D; Class I, Zone 2, Group IIC; Class II, Division 1&2, Group E, F, G; Class III; Zone 20 and 21 Group IIIC; Zone 22 Group IIIB; Simultaneous Exposure; Marine Outside Type (Salt Water) for USA Only; Wet Locations; Type 3R, 4 and 4X; IP66/67
Standard Materials
Copperfree (4/10 of 1% max.) aluminum housing, lens door, quick mount hood and body. Silicone rubber gaskets and stainless steel exterior hardware, guard and safety cable. Aluminum close up plugs
Standard Finishes
Housing, lens cover, quick mount body and hood have electrostatically applied baked gray epoxy powder coat finish
Options
Safety cable, guard, 10kV surge protection, Y mount cable assembly, and drain assembly are available. See catalog pages for details

Features

  • Typical applications include pulp and paper mills, processing plants, chemical plants, petrochemical facilities, oil refineries, drilling rigs, foundries, waste and sewage treatment facilities, mining and steel mills
  • The Quick Mount Pendant System. Unique to the industry, this compact luminaire offers a quick-mount pendant system which makes for faster and safer installations. Just pre-wire the mounting hood, line the arrows up, and lock into place, the need for a multi-person installation team disappears
  • Secondary Optics. Baymaster stands out with secondary optics placed over the LED to help shape the light, allowing for a variety of applications. With the choice of aisle, narrow, medium, or wide beam spreads, optimal light distribution in challenging areas such as aisleways and walkways becomes possible
  • Rugged and Durable Housing. Mounting hoods and bodies are made from copperfree aluminum with a baked epoxy-clad finish, electrostatically applied for complete uniform protection. Superior thermal design that is shock and impact resistant translates to a longer luminaire life
  • The rugged and durable construction of the Baymaster is ideal for harsh industrial and hazardous conditions. Heavy duty, high temperature silicone rubber gaskets. Captive fasteners secure one piece lens
  • Large Lumen Output Range and Color Options. With 3 lumen output ranges (24,000, 30,000 and 38,000K) to choose from, you’ll have flexibility for lots of different mounting heights and illumination levels. Two different color options (5000K cool white and 3000K CCT warm white) give you the choice for superior light quality
  • Replaceable Components. For ease of maintenance the Baymaster offers a field replaceable LED driver and lens cover
  • Options and Upgrades. The frosted glass lens reduces glare, creating a more pleasant and comfortable working environment. Additional surge protection option allows for a robust 10kV of surge protection. An alternative mounting system offers chain mounting with “Y” aircraft cables, a separate field-wiring compartment. And a wire guard provides even more protection for the luminaire
  • Exceptional 10-year Warranty. With a standard warranty of 5 years (for standard 6 kV surge protection) and an extended 10-year warranty when the luminaire has secondary optics and 10 kV surge protection, this luminaire will get the job done
  • Wide Ambient Temperature Range. With an ambient temperature range of -40°C to +65°C (-40°F to +149°F), you can use the luminaire in almost every environment, from Alaska to the Middle East and every place in between
  • Choice of Input Voltages: 120-277 Vac 50/60 Hz, 170-300 Vdc or 347-480 Vac 50/60 Hz
  • Two 3/4" NPT entries provided. (Two close up plugs provided when quick mount pendant system is ordered). One 1/2” NPT close up plug provided on quickmount model for use with accessory drain assembly

Documents & Drawings