McGill™ LOCKBOX Electrical Plug Lockout

Appleton

McGill™ LOCKBOX Electrical Plug Lockout

Appleton

LOCKBOX Electrical Plug Lockout is for use in ordinary locations. It is a positive lockout of the plug for cord connected electrical equipment. The LOCKBOX allows personnel to work safely and confidently on electrical equipment without fear of unexpected or unauthorized start-up.

Specifications

Certifications and Compliances
Rated for Ordinary Locations
Recommended Plug Size
1.50" Diameter (Minimum) to 2.75" Diameter (Maximum)
Cord Diameter
1.11"
Materials
High impact U.V. polymer

Features

  • Provides a positive lockout of the plug for cord connected electrical equipment when performing maintenance and service activities
  • LOCKBOX is a lockable enclosure that allows personnel to work safely and confidently on electrical equipment without fear of unexpected or unauthorized start-up
  • Provisions for up to two locks
  • Accepts padlocks up to 3/8” shackle diameter
  • OSHA compliant when installed according to instructions
  • Are ideal for indoor or outdoor use
  • Highly visible, safety yellow body
  • Holes for optional I.D. tag to indicate ownership

Documents & Drawings

Training & Services