Appleton™ Liquidtight Accessories

Appleton

Appleton™ Liquidtight Accessories

Appleton

Appleton™ offers several liquidtight accessories and replacement parts. The STG sealing gaskets provide a positive seal between the shoulder of the connector and a sheet metal enclosure. The ST-SR Series wire mesh strain relief has a cap can be substituted for any related trade size ST™ Series cap to convert it to a Liquidtight connector with wire mesh strain relief. ST™ Series steel and aluminum patented replacement grounding ferrules are also available.

Specifications

NEC Certifications and Compliances
Listed for Ordinary Locations
Standard Materials and Finishes
STG sealing gaskets: steel retaining ring, neoprene gasket, elastomeric gasket. STF: 3/8" thru 1": steel; 1-1/4" thru 4": aluminum. ST-SR: stainless steel

Features

  • STG sealing gaskets in sizes 1/4" and 3/8" are one piece elastomeric gaskets. Size 1/2" thru 2" have unique bonded gasket/retaining-ring assembly for easy installation. Sizes 2-1/2" thru 5" have separate gasket and retaining ring. 1/4" and 3/8" available in thermoplastic material

Documents & Drawings