Appleton™ Mercmaster™ LED Low Profile Series Luminaires

Appleton

Appleton™ Mercmaster™ LED Low Profile Series Luminaires

Appleton

Specifications

NEC/CEC Certifications and Compliances
Class I, Division 2, Groups A, B, C, D; Class I, Zone 2, Group IIC; Class II, Division 1, Groups E, F, G; Class II, Division 2, Groups F, G; Class III; Type 3R, 4, 4X ;IP66; Simultaneous Exposure; Suitable for Use in Wet Locations; Marine Outside Type (Salt Water) For USA ONLY
Lumen Breakdown
2K is 2400, 2300, 2500, or 2200 lumens; 3K is 3400, 3300, 3600, or 3100 lumens; 4K is 4800, 4600, 5000, or 4300 lumens
Operating Ambient
-40 °C to +55 °C (-40 °F to +131 °F)
Electrical
120-277 Vac, 50/60 Hz
Standard Materials and Finishes
Mounting hoods, bodies and guards are cast copperfree (4/10 of 1% max.) aluminum with electrostatically applied baked gray epoxy-clad finish. Globes are polycarbonate or glass. Hardware, catch assemblies, guard are stainless steel. Refractors are heat-resistant prismatic glass
DesignLights™ Consortium
All Mercmaster™ LED Low Profile luminaires are listed and meet Design Lights Consortium performance standards

Features

  • Typical applications include pulp and paper mills, processing plants, chemical plants, petrochemical facilities, oil refineries, drilling rigs, foundries, waste and sewage treatment facilities, mining and steel mills
  • Compact light weight low profile design is suited for low mounting heights
  • Six standard mounting hood designs allow for mounting in any location. Uses the same mounting hoods as the Mercmaster III HID
  • Customize to the application requirements with four different globe options: clear and diffused polycarbonate, clear glass, or prismatic glass refractor
  • Three light output levels for retrofit of HID fixtures up to 150 Watts
  • Hinge has high lip for added safety during installation and servicing. Hinge and bolt construction assures 360° compression at all points on fixture housing gasket for positive sealing. Swing away design of captive bolt and nut simplifies servicing
  • Standard screw-type terminal block can accept UL/CSA 24-8 AWG wire
  • NPT threads standard

Documents & Drawings

Training & Services