McGill™ Nyloc Safety Grip Plugs and Connectors

Appleton

McGill™ Nyloc Safety Grip Plugs and Connectors

Appleton

Nyloc Safety Grip Plugs and Connectors are ideal for fast, easy wiring. Their durable yellow nylon construction with nylon cord grip eliminates the need for exposed metal, enhancing safety and durability.

Specifications

Certifications and Compliances
UL Listed for Ordinary Locations. Meets OSHA requirements. Meets NEMA and ANSI specifications
Rating
15 Amp, 125 Vac
Materials and Finishes
Plug and connector are constructed of yellow nylon

Features

  • Nyloc Safety Grip Plugs and Connectors are ideal for fast, easy wiring
  • Durable yellow nylon construction
  • Nylon cord grip eliminates need for exposed metal, enhancing safety and durability
  • 2 pole, 3 wire straight blade plug and connector

Documents & Drawings